662

066202.5

  • Electrical Characteristics
    • Catalog # 066202.5
    • Nominal Melting I2T (A2sec) 1.94
    • Nominal Cold Resistance (Ohms) 0.024
    • Opening Fast-Acting (F)
    • Replaced By Part Number 37012500000
    • Maximum Operating Temperature Not Available
    • Minimum Operating Temperature Not Applicable
    • Interupt Voltage (V) -1 250