262

0262001.

  • Electrical Characteristics
    • Catalog # 0262001.
    • Nominal Cold Resistance (Ohms) 0.1
    • Opening Very Fast-Acting (FF)
    • Partner ECAD Models 0262001.
    • Maximum Operating Temperature 125
    • Minimum Operating Temperature -55
    • Interupt Voltage (V) -1 125
    • Interupt Voltage (V) -2 125