272

0272.050

  • Electrical Characteristics
    • Catalog # 0272.050
    • Nominal Melting I2T (A2sec) 6.66E-05
    • Nominal Cold Resistance (Ohms) 3.52
    • Opening Very Fast-Acting (FF)
    • VAC (V) 125
    • VDC (V) 125
    • Partner ECAD Models 0272.050
    • Maximum Operating Temperature 125
    • Minimum Operating Temperature -55
    • Interupt Voltage (V) -1 125
    • Interupt Voltage (V) -2 125