303

30311600421

  • Electrical Characteristics
    • Catalog # 30311600421
    • Ampere Rating (A) 1.6
    • Nominal Melting I2T (A2sec) 0.11
    • Interrupting Rating 50A@125VAC
    • Min Operating Temp °C -25
    • Max Operating Temp (°C) 70
    • Moisture Sensitivity Level MIL-STD-202 Method 106
    • Nominal Power Dissipation (W) 225
    • Nominal Voltage Drop (mV) 140
    • Nominal Cold Resistance (Ohms) 0.052
    • Opening Fast-Acting (F)
    • Package Size TR3/MICRO (6x8mm)
    • VDC (V) 125