background-waves

30312000001

Product Status| Activei

30312000001

FUSE 125V FA TR3 LL AMMO 2A | Series: 303
info
PropertyValue
Voltage Rating (V)
125
Resistance (Ω)
0.04
Nominal Melting I2T (A2sec)
0.17
MSL
MIL-STD-202 Method 106
Opening
Fast-Acting (F)
Max Operating Temperature (°C)
70
Minimum Operating Temperature (°C)
-25
interrupt Voltage (V) -1
63
Interrupt Amperage 1
50
Humidity
IEC 60068-2-3
Interrupt Voltage Type ACDC - 1
DC
Terminations
Copper Core and Tin-Plating
Vibration
IEC-60068-2-6
Terminal Strength
10N
  • Lead-free and RoHS compliant
  • Reduced PCB space requirements
  • Direct solderable or plug-in versions
  • Internationally approved
  • Low internal resistance
  • Shocksafe casing
  • Vibration resistant

30312000001 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
30312000001FUSE 125V FA TR3 LL AMMO 2ARoHSPb-FreeNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.