background-waves

0263.750

Product Status| Activei

0263.750

FUSE 250V PICO II V/FA RoHS .750A | Series: 263
info

The PICO® II 263 Series Fuse is a specially designed
axial leaded fuse that achieves a 250V rating in a small
package.

PropertyValue
Maximum AC Voltage (V)
250
Vibration
MIL-STD-202 Method 201 (10v55 Hz); MIL-STD-202 Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)
Nominal Melting I2T (A2sec)
0.0411
Resistance (Ω)
0.15
Body
Glass
MSL
MIL-STD-202 Method 106
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 125°C
Interrupt Amperage 1
50
interrupt Voltage (V) -1
250
Packaging Code
M
Terminations
Pure Tin Coated Copper Wire Leads
Terminal Strength
MIL-STD-202 Method 211 Test Condition A (will withstand 7 lb. axial pull test)
Interrupt Voltage Type ACDC - 1
AC
  • Very fast-acting
  • Small size
  • Wide current rating range (62 mA to 15 A)
  • RoHS compliant
  • Halogen-free available
  • Wide operating temperature range
  • Low temperature rerating
  • 250 V rating

0263.750 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0263.750WRT1LFUSE 250V PICO II V/FA RoHS .750ARoHS4/8/2004NoYes1/1/1901

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.