background-waves

0275004.

Product Status| Obsoletei

0275004.

FUSE 125V PICO I FA AMMO 4A | Series: 275
info
The PICO® Very Fast-Acting Fuse is designed to meet an
extensive array of performance characteristics in a
space-saving subminiature package.
PropertyValue
Maximum AC Voltage (V)
125
Voltage Rating (V)
125
Vibration
MIL-STD-202 Method 204A; Test Condition D (vibrations of 10-2000 cps at 20 Gµs)
Nominal Melting I2T (A2sec)
2.45
Resistance (Ω)
0.020400001
Body
Ceramic
MSL
MIL-STD-202 Method 106
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 125°C
Interrupt Amperage 1
50
interrupt Amperage (A) - 2
300
interrupt Voltage (V) -1
125
Terminations
Pure Tin Coated Copper Wire Leads
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -2
125
Terminal Strength
MIL-STD-202 Method 211 Test Condition A (will withstand a 5 lb. axial pull test).
Interrupt Voltage Type ACDC - 1
AC
  • Very fast-acting
  • Small size
  • High current rating (20A- 30A)
  • RoHS compliant
  • Wide operating temperature range
  • Low temperature derating

0275004. Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0275004.MAT1-FUSE 125V PICO I FA AMMO 4A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.