PICO® Fuses - Axial Radial Thru Hole Fuses

PICO II 521

  • Electrical Characteristics
    • Catalog # 521002
    • Amps (A) 2
    • Vibration MIL-STD-202 Method 204 10-2000-10 Hz vibration traversed in 20 minutes with 5g peak for 12 cycles in 3 planes
    • Nominal Melting I2T (A2sec) 0.405
    • Resistance
      (Ω)
      0.0473
    • Interrupting Rating 300A @ 75V DC
    • Body Ceramic
    • MSL Not Applicable
    • Nom
      Voltage
      Drop
      (mV)
      0.141
    • Opening Very Fast-Acting (FF)
    • Datasheet
    • Part Datasheet
    • Check Stock Order Sample