Industrial, outdoor, and residential LED lighting systems need different arrangements of electronic components. Block diagrams show how Littelfuse


The 369 series in its compact TE5 package provide an ideal alternative over glass cartridge fuses in electronic ballast application, especially where PCB board space is limited.
The 369 series radial leaded fuses are rated at 300VAC as compared to existing competition in the market which are rated at 250VAC.
In addition, it can either be directly soldered or used in conjunction with plug-in holder. And its Tape and Ammo-packaging are ideal for high volume production.
- Offer adequate circuit protection at high operating voltage
- Help to optimize the use of limited PCB board space
- UL and CSA agency approval
369 Parts
Filters
Showing 1 to 2 of 2 Total Results
Part Number | Actions | Maximum AC Voltage (V) | Resistance (Ω) | Nominal Melting I2T (A2sec) | Opening | Max Operating Temperature (°C) | Minimum Operating Temperature (°C) | interrupt Voltage (V) -1 | Agency Approvals |
---|
Part Number | Actions | Maximum AC Voltage (V) | Resistance (Ω) | Nominal Melting I2T (A2sec) | Opening | Max Operating Temperature (°C) | Minimum Operating Temperature (°C) | interrupt Voltage (V) -1 | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|
369 Applications

LED Lighting
Highlights Section
- Electronic Ballast
Series: 369 Resources

Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.