369

36913150440

  • Electrical Characteristics
    • Catalog # 36913150440
    • Nominal Melting I2T (A2sec) 78.388
    • Nominal Cold Resistance (Ohms) 0.017
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 300
    • Partner ECAD Models 36913150440
    • Maximum Operating Temperature 85
    • Minimum Operating Temperature -40
    • Interupt Voltage (V) -1 300