background-waves

39102500000

Product Status| Activei

39102500000

FUSE 65V FA PROTECT SP .250A | Series: 391
info
The 391 Series are TE5 short circuit protector, fast-acting type, 65V rated fauses. For short Circuit Protection of Sensitive Electronic Components and Assemblies.
PropertyValue
Voltage Rating (V)
65
Maximum AC Voltage (V)
65
Resistance (Ω)
0.195
Nominal Melting I2T (A2sec)
0.012
MSL
MIL-STD-202 Method 106
Opening
Fast-Acting (F)
interrupt Voltage (V) -1
65
interrupt Voltage (V) -2
65
Interrupt Amperage 1
50
Interrupt Voltage Type ACDC - 2
DC
interrupt Amperage (A) - 2
50
Humidity
IEC 60068-2-3
Interrupt Voltage Type ACDC - 1
AC
Terminations
Copper Core and Tin-Plating
Vibration
IEC-60068-2-6
Terminal Strength
10N
  • Lead-free and RoHS compliant
  • Surge proof for telecom applications
  • Reduced PCB space requirements
  • Highly defined cut-off times
  • Irreversible physical separation
  • Low internal resistance
  • Flame resistant encapsulated casing

39102500000 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
39102500000FUSE 65V FA PROTECT SP .250ARoHS1/25/2005Pb-Free1/25/2005Pdf IconCoC_RoHS10_39102500000Pdf IconREACH_SVHC Declaration_39102500000Does Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.