391

39111600000

  • Electrical Characteristics
    • Catalog # 39111600000
    • Nominal Melting I2T (A2sec) 0.77
    • Moisture Sensitivity Level MIL-STD-202 Method 106
    • Nominal Cold Resistance (Ohms) 0.029
    • Opening Fast-Acting (F)
    • VAC (V) 65
    • VDC (V) 65
    • Partner ECAD Models 39111600000
    • Interupt Voltage (V) -1 65
    • Interupt Voltage (V) -2 65