background-waves

39215000000

Product Status| Activei

39215000000

FUSE 250V IEC TL TE5 5A | Series: 392
info
TE5 Fuse, Time-Lag type, 250V rated, designed in accordance to IEC 60127-3.
PropertyValue
Maximum AC Voltage (V)
250
Resistance (Ω)
0.0101
Nominal Melting I2T (A2sec)
90
MSL
MIL-STD-202 Method 106
Opening
Slo-Blo/Time Lag (T)/Time Delay
Max Operating Temperature (°C)
85
Minimum Operating Temperature (°C)
-40
interrupt Voltage (V) -1
250
Interrupt Amperage 1
50
Fusing Characteristic 400 Percent
150
Humidity
IEC 60068-2-3
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 210 Percent
2
Terminations
Copper Core and Tin-Plating
Vibration
IEC-60068-2-6
Fusing Characteristic 275 Percent
400
Terminal Strength
10N
  • Reduced PCB space requirements
  • Direct solderable or plug-in versions
  • Internationally approved
  • Low internal resistance
  • Shock safe casing
  • Vibration resistant
  • Halogen free
  • Lead-free and RoHS compliant
  • Red phosphorus-free

39215000000 Applications

Highlights Section

  • Battery Chargers
  • Consumer Electronics
  • Power supplies
  • Industrial Controllers
  • Chargers
  • Click Here for 392 Series TC curve file.

39215000000 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
39215000000FUSE 250V IEC TL TE5 5ARoHS9/17/2004Pb-Free9/17/2004Pdf IconCoC_RoHS10_39215000000Pdf IconREACH_SVHC Declaration_39215000000Does Not ContainYes1/15/2007Pdf IconIPC_39215000000_RPF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.