background-waves

39516300000

Product Status| Activei

39516300000

FUSE 125V UL FA TE5 LL AMMO 6.3A | Series: 395
info
PropertyValue
Maximum AC Voltage (V)
125
Resistance (Ω)
0.0116
Nominal Melting I2T (A2sec)
9.7
MSL
MIL-STD-202 Method 106
Opening
Fast-Acting (F)
Max Operating Temperature (°C)
85
Minimum Operating Temperature (°C)
-40
interrupt Voltage (V) -1
125
Interrupt Amperage 1
100
Humidity
IEC 60068-2-3
Interrupt Voltage Type ACDC - 1
AC
Terminations
Copper Core and Tin-Plating
Vibration
IEC-60068-2-6
Terminal Strength
10N
  • Reduced PCB space requirements
  • Direct solderable or plug-in versions
  • Internationally approved
  • Low internal resistance
  • Shocksafe casing
  • Vibration resistant
  • Halogen free
  • CCCe for China import

39516300000 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
39516300000FUSE 125V UL FA TE5 LL AMMO 6.3ARoHS1/25/2005Pb-Free1/25/2005Pdf IconCoC_RoHS10_39516300000Yes2/14/2007Pdf IconIPC_39516300000

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.