background-waves

39812500440

Product Status| Activei

39812500440

PRTCR 65V M/TL MP SL 2.5A | Series: 398
info
PropertyValue
Voltage Rating (V)
65
Maximum AC Voltage (V)
65
Resistance (Ω)
0.021
Nominal Melting I2T (A2sec)
13
MSL
MIL-STD-202 Method 106
Opening
Medium Slo-Blo/Time Lag (T)/Time Delay (M)
Max Operating Temperature (°C)
85
Minimum Operating Temperature (°C)
-40
interrupt Voltage (V) -1
65
interrupt Voltage (V) -2
65
Interrupt Amperage 1
50
Interrupt Voltage Type ACDC - 2
DC
interrupt Amperage (A) - 2
50
Humidity
IEC 60068-2-3
Interrupt Voltage Type ACDC - 1
AC
Terminations
Copper Core and Tin-Plating
Vibration
IEC-60068-2-6
Lead Length
4.3
Terminal Strength
10N
  • Lead-free and RoHS compliant
  • For worldwide applications
  • Reduced PCB space requirements
  • Highly defined cut-off times
  • Irreversible physical separation
  • Low internal resistance
  • Flame resistant encapsulated casing

39812500440 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
39812500440PRTCR 65V M/TL MP SL 2.5ARoHS7/2/2005Pb-Free7/2/2005Yes3/1/2007

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.