background-waves

80815000000

Product Status| Activei

80815000000

FUSE 250V FA TE5 5A | Series: 808
info

The Littelfuse 808 Series TE5® fast acting subminiature fuse is rated at 250VAC/450VDC and is designed to protect components or internal circuits against overcurrent conditions, particularly in high voltage DC applications, such as DC power supplies. Its high interrupt rating/breaking capacity (up to 10kA@450VDC) ensures it will open safely under high fault currents. This low-profile, small-footprint subminiature fuse complements existing DC-rated cartridge fuse offerings from Littelfuse. This expanded selection gives circuit designers greater freedom to develop energy-efficient DC designs.

PropertyValue
Voltage Rating (V)
250
Maximum AC Voltage (V)
250
Resistance (Ω)
0.022
Nominal Melting I2T (A2sec)
1.1584
Opening
Fast-Acting (F)
interrupt Voltage (V) -1
250
interrupt Voltage (V) -2
250
Interupt Amperage 3
10000
Interrupt Amperage 1
200
Interrupt Voltage Type ACDC - 2
DC
interrupt Amperage (A) - 2
300
Interrupt Voltage Type ACDC - 1
AC
Interupt Voltage Type ACDC - 3
DC
Interupt Voltage - 3
250
  • High voltage/interrupt rating in a very compact size
  • High operating temperature range from -65°C to 125°C
  • 100% RoHS compliant, halogen-free and lead-free.
  • UL recognized

80815000000 Applications

Highlights Section

  • Dc–dc converters
  • Transformer-less AC/DC circuits
  • DC power supplies
  • Adaptors
  • Datacenters
  • Telecom/datacom central offices

80815000000 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
80815000000FUSE 250V FA TE5 5ARoHSPb-FreePdf IconCoC_RoHS10_80815000000Yes8/11/2009

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.