808

80815000075

  • Electrical Characteristics
    • Catalog # 80815000075
    • Nominal Melting I2T (A2sec) 1.1584
    • Nominal Cold Resistance (Ohms) 0.022
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • VDC (V) 250
    • Partner ECAD Models 80815000075
    • Interupt Voltage (V) -1 250
    • Interupt Voltage (V) -2 250