background-waves

37005000810

Product Status| Activei

37005000810

FUSE 250V IEC FA LBC TR5 SL 3.55mm 500mA | Series: 370
info

The 370 Series are TR5, sub-miniature, fast-acting type, 250V rated fuses, designed in accordance to IEC 60127- 3.

PropertyValue
Maximum AC Voltage (V)
250
Resistance (Ω)
0.121
Nominal Melting I2T (A2sec)
0.042
MSL
MIL-STD-202 Method 106
Opening
Fast-Acting (F)
Max Operating Temperature (°C)
85
Minimum Operating Temperature (°C)
-40
interrupt Voltage (V) -1
250
Interrupt Amperage 1
35
Fusing Characteristic 400 Percent
3
Humidity
IEC 60068-2-3
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 210 Percent
30
Terminations
Copper Core and Tin-Plating
Vibration
IEC-60068-2-6
Lead Length
3.55
Fusing Characteristic 275 Percent
10
Terminal Strength
10N
  • Reduced PCB space requirements
  • Direct solderable or plug-in versions
  • Internationally approved
  • Low internal resistance
  • Shocksafe casing
  • Vibration resistant
  • Halogen free

37005000810 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
37005000810FUSE 250V IEC FA LBC TR5 SL 3.55mm 500mA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.