370

37011600510

  • Electrical Characteristics
    • Catalog # 37011600510
    • Ampere Rating (A) 1.6
    • Nominal Melting I2T (A2sec) 0.53
    • Interrupting Rating 35A@250VAC
    • Min Operating Temp °C -40
    • Max Operating Temp (°C) 85
    • Moisture Sensitivity Level MIL-STD-202 Method 106
    • Nominal Power Dissipation (W) 600
    • Nominal Voltage Drop (mV) 100
    • Nominal Cold Resistance (Ohms) 0.04204
    • Opening Fast-Acting (F)
    • Package Size TR5 (8.5x8mm)
    • VAC (V) 250