background-waves

37015000510

Product Status| Activei

37015000510

| Series: 370
info

The 370 Series are TR5, sub-miniature, fast-acting type, 250V rated fuses, designed in accordance to IEC 60127- 3.

PropertyValue
Maximum AC Voltage (V)
250
Resistance (Ω)
0.01
Nominal Melting I2T (A2sec)
12
MSL
MIL-STD-202 Method 106
Opening
Fast-Acting (F)
Max Operating Temperature (°C)
85
Minimum Operating Temperature (°C)
-40
interrupt Voltage (V) -1
250
Interrupt Amperage 1
50
Fusing Characteristic 400 Percent
3
Humidity
IEC 60068-2-3
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 210 Percent
30
Terminations
Copper Core and Tin-Plating
Vibration
IEC-60068-2-6
Lead Length
3.3
Fusing Characteristic 275 Percent
10
Terminal Strength
10N
  • Reduced PCB space requirements
  • Direct solderable or plug-in versions
  • Internationally approved
  • Low internal resistance
  • Shocksafe casing
  • Vibration resistant
  • Halogen free

37015000510 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
37015000510

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.