background-waves

37211000411

Product Status| Activei

37211000411

FUSE 250V IEC TL LBC TR5 SL 1A | Series: 372
info
PropertyValue
Maximum AC Voltage (V)
250
Resistance (Ω)
0.078
Nominal Melting I2T (A2sec)
7.5
MSL
MIL-STD-202 Method 106
Opening
Slo-Blo/Time Lag (T)/Time Delay
Max Operating Temperature (°C)
85
Minimum Operating Temperature (°C)
-40
interrupt Voltage (V) -1
250
Interrupt Amperage 1
35
Fusing Characteristic 400 Percent
150
Humidity
IEC 60068-2-3
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 210 Percent
2
Terminations
Copper Core and Tin-Plating
Vibration
IEC-60068-2-6
Lead Length
4.3
Fusing Characteristic 275 Percent
400
Terminal Strength
10N
  • Lead-free
  • Reduced PCB space requirements
  • Direct solderable or plug-in versions
  • Internationally approved
  • Low internal resistance
  • Shocksafe casing
  • Halogen free

37211000411 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
37211000411FUSE 250V IEC TL LBC TR5 SL 1ARoHS11/18/2004Pb-Free11/18/2004Pdf IconCoC_RoHS10_37211000411Pdf IconREACH_SVHC Declaration_37211000411Does Not ContainYes1/15/2007Pdf IconIPC_37211000411

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.