373

37311600810

  • Electrical Characteristics
    • Catalog # 37311600810
    • Nominal Melting I2T (A2sec) 0.38
    • Min Operating Temp °C -40
    • Max Operating Temp (°C) 85
    • Moisture Sensitivity Level MIL-STD-202 Method 106
    • Nominal Cold Resistance (Ohms) 0.04801
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 37311600810