373

37312000810

  • Electrical Characteristics
    • Catalog # 37312000810
    • Nominal Melting I2T (A2sec) 0.63
    • Moisture Sensitivity Level MIL-STD-202 Method 106
    • Nominal Cold Resistance (Ohms) 0.038
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 37312000810
    • Maximum Operating Temperature 85
    • Minimum Operating Temperature -40
    • Interupt Voltage (V) -1 250