background-waves

37411000000

Product Status| Activei

37411000000

FUSE 250V UL TL TR5 LL AMMO 1A | Series: 374
info
The TR5® 374 Series fuses are Time–Lag 250V rated and designed in accordance to UL 248 –14.
PropertyValue
Maximum AC Voltage (V)
250
Resistance (Ω)
0.105
Nominal Melting I2T (A2sec)
3.1
MSL
MIL-STD-202 Method 106
Opening
Slo-Blo/Time Lag (T)/Time Delay
Max Operating Temperature (°C)
85
Minimum Operating Temperature (°C)
-40
interrupt Voltage (V) -1
250
Interrupt Amperage 1
50
Humidity
IEC 60068-2-3
Interrupt Voltage Type ACDC - 1
AC
Terminations
Copper Core and Tin-Plating
Vibration
IEC-60068-2-6
Terminal Strength
10N
  • Halogen free, Lead-free and RoHS compliant
  • Reduced PCB space requirements
  • Direct solderable or plug–in versions
  • Internationally approved
  • Low internal resistance
  • Shock safe casing
  • Vibration resistant
  • Available with current ratings from 50 mA to 10 A

37411000000 Applications

Highlights Section

  • Battery Chargers
  • Consumer Electronics
  • Power supplies
  • Industrial Controllers

37411000000 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
37411000000FUSE 250V UL TL TR5 LL AMMO 1ARoHS12/16/2004Pb-Free12/16/2004Pdf IconCoC_RoHS10_37411000000Pdf IconREACH_SVHC Declaration_37411000000Does Not ContainPdf IconIPC_37411000000

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.