804

80413150440

  • Electrical Characteristics
    • Catalog # 80413150440
    • Nominal Melting I2T (A2sec) 189
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 0.023
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Maximum Operating Temperature 125
    • Minimum Operating Temperature -40
    • Interupt Voltage (V) -1 250