804

80416300000

  • Electrical Characteristics
    • Catalog # 80416300000
    • Nominal Melting I2T (A2sec) 1099
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 0.01
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Maximum Operating Temperature 125
    • Minimum Operating Temperature -40
    • Interupt Voltage (V) -1 250