10x32mm Cartridge Fuses

526

High Current & Voltage Cartridge Fuses

Datasheet

VAC (V):
300, 500

Nominal Melting I2T (A2sec):
1070, 2340, 3850, 6290

Operating Temperature:
-55° to 125°C

Series Details

607

10x32mm High Current & Voltage Cartridge Fuses

Datasheet

VAC (V):
500

Nominal Melting I2T (A2sec):
2570, 4230, 7060

Body:
Melamine

Series Details

606

10x32mm 500Vac Melamine Fuse

Datasheet

VAC (V):
500

Nominal Melting I2T (A2sec):
2500, 4800, 7000

Body:
Melamine

Series Details