background-waves

0526050.P

Product Status| Activei

0526050.P

FUSE 10X32 500VDC 500VAC TERMINAL 50A | Series: 526
info

The 526 series fuses are specifically designed and tested to meet the circuit protection needs of compact automotive electronics applications. These robust fuses include a 500 Vac/Vdc rating and provide an excellent interrupting rating. AEC-Q200 qualified, the 526 fuses are ideal for the On-Board Chargers (OBCs) and Power Distribution Units (PDUs) in the latest electric vehicle designs. With available through-hole and bolt-down versions, it’s flexible for either PC board or screw assembly.

PropertyValue
Maximum AC Voltage (V)
500
Nominal Melting I2T (A2sec)
3850
Operating Temperature
-55° to 125°C
Interrupt Amperage 1
10000
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -2
500
interrupt Amperage (A) - 2
10000
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -1
500
  • Rated for 500 Vac/Vdc with interrupting rating of 10,000A for 30A-50A nominal current rating, 500Vdc/300Vac for 60A in a small packag
  • AEC-Q200 qualified
  • End caps with integrated standoff leads & bolt down
  • Compact body size of 10x32mm
  • Operating temperature range from –55°C to +125°C

0526050.P Applications

Highlights Section

  • Onboard charger
  • Power Distribution Unit (PDU)

0526050.P Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0526050.UXTHPFUSE 10X32 500VDC 500VAC TERMINAL 50APdf IconCoC_RoHS10_0526050.UXTHP
0526050.ZXISOPFUSE 10X32 500VDC 500VAC ISO TYPE 50A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.