background-waves

0606050.

Product Status| Activei

0606050.

Fuse 500V 10x32m Pb-free 50A | Series: 606
info
The 606 series is a 10x32mm cartridge fuse rated at 500VAC with 40A to 63A current ratings and a 2,000A@500Vac interrupting rating. It is designed for over-current protection in high voltage applications. The 606 Series fuse is RoHS compliant and 100% Lead (Pb) free.
PropertyValue
Maximum AC Voltage (V)
500
Nominal Melting I2T (A2sec)
4800
Body
Melamine
Operating Temperature
-55° to 125°C
Interrupt Amperage 1
2000
Interrupt Voltage Type ACDC - 2
AC
interrupt Voltage (V) -2
250
interrupt Amperage (A) - 2
10000
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -1
500
  • Rated for 500V AC with interrupting rating of 2,000A and 40A-63A nominal current rating in the smallest available package
  • End caps with integrated standoff leads
  • Compact body size of 10x32mm
  • Operating temperature range from -55˚C to 125˚C

0606050. Applications

Highlights Section

  • Uninterruptible Power Supply (UPS)
  • Off-board charging post
  • Three-phase AC input for charging pile/Electric Vehicle Supply Equipment (EVSE)
  • Power conversion equipment such as inverters, rectifiers, and so on
  • Motor protection in elevator systems

0606050. Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0606050.UXTHPFuse 500V 10x32m Pb-free 50ARoHS11/8/2018Pb-Free11/8/2018Pdf IconCoC_RoHS10_0606050.UXTHPPdf IconREACH_SVHC Declaration_0606050.UXTHPDoes Not ContainYes11/8/2018Pdf IconIPC_0606050.UXTHP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.