
10x38mm Fuses

Onboard EV chargers rely on 10x38 mm fuses for primary overcurrent protection. In addition to serving as automotive fuses, these cartridge fuses provide supplemental overcurrent protection in industrial power supply equipment and elevator motors. The fuses’ small size make them good choices for mounting on printed circuit boards.
- Rated at 1 kV dc
- Interrupting rating of 10 kA at 1000 V dc
- UL recognized
- Certified lead-free, halogen-free, and RoHS compliant
- Created explicitly for use with high-current, high-voltage circuits
- Manufactured in compliance with AEC-Q200 standards
- Can mount on printed circuit boards or bus bars
- Configuration with standoff leads protects PCB components from electrostatic discharge
10x38mm Fuses Parts
Filters
Showing 1 to 12 of 27 Total Results
Part Number | Actions | Nominal Melting I2T (A2sec) |
---|
Part Number | Actions | Nominal Melting I2T (A2sec) | |
---|---|---|---|