208

0208008.

  • Electrical Characteristics
    • Catalog # 0208008.
    • Ampere Rating (A) 8
    • Body Glass Body(borosilicate)
    • Nominal Melting I2T (A2sec) 56
    • Interrupting Rating 100A@350VAC
    • Marking Code MX
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 0.0107
    • Opening Fast-Acting (F)
    • Min Operating Temp °C -60
    • Max Operating Temp (°C) 125
    • Package Size 2AG (5x15mm)
    • VAC (V) 350