220

02200010

  • Electrical Characteristics
    • Catalog # 02200010
    • Body Glass
    • Nominal Melting I2T (A2sec) 2.04
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 0.4945
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • VDC (V) 125
    • Partner ECAD Models 02200010
    • Minimum Operating Temperature -60
    • Operating Temperature Maximum Celsius 125