220

02200044

  • Electrical Characteristics
    • Catalog # 02200044
    • Body Glass
    • Nominal Melting I2T (A2sec) 2.22
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 0.1027
    • Opening Fast-Acting (F)
    • VAC (V) 350
    • Partner ECAD Models 02200044
    • Minimum Operating Temperature -60
    • Operating Temperature Maximum Celsius 125