2206

2206001.

  • Electrical Characteristics
    • Catalog # 2206001.
    • Body Glass
    • Nominal Melting I2T (A2sec) 2.22
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 0.1027
    • Opening Fast-Acting (F)
    • VAC (V) 300
    • Partner ECAD Models 2206001.
    • Minimum Operating Temperature -55
    • Operating Temperature Maximum Celsius 125