2AG Fuses

224

  • Electrical Characteristics
    • Catalog # 0224.100
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.00075
    • Resistance
      (Ω)
      83.5
    • Body Glass
    • MSL Contact Littelfuse
    • Opening Fast-Acting (F)
    • VDC (V) 125
    • Min Operating Temperature -60
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Catalog # 0224.125
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.00286
    • Resistance
      (Ω)
      3.9
    • Body Glass
    • MSL Contact Littelfuse
    • Opening Fast-Acting (F)
    • VDC (V) 125
    • Min Operating Temperature -60
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Catalog # 0224.250
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.03
    • Resistance
      (Ω)
      1.15
    • Body Glass
    • MSL Contact Littelfuse
    • Opening Fast-Acting (F)
    • VDC (V) 125
    • Min Operating Temperature -60
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Catalog # 0224.375
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.171
    • Resistance
      (Ω)
      0.395
    • Body Glass
    • MSL Contact Littelfuse
    • Opening Fast-Acting (F)
    • VDC (V) 125
    • Min Operating Temperature -60
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Catalog # 0224.500
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.365
    • Resistance
      (Ω)
      0.265
    • Body Glass
    • MSL Contact Littelfuse
    • Opening Fast-Acting (F)
    • VDC (V) 125
    • Min Operating Temperature -60
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Catalog # 0224.750
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 1.05
    • Resistance
      (Ω)
      0.152
    • Body Glass
    • MSL Contact Littelfuse
    • Opening Fast-Acting (F)
    • VDC (V) 125
    • Min Operating Temperature -60
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Catalog # 0224001.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 2.22
    • Resistance
      (Ω)
      0.1027
    • Body Glass
    • MSL Contact Littelfuse
    • Opening Fast-Acting (F)
    • VDC (V) 125
    • Min Operating Temperature -60
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Catalog # 0224002.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 2.18
    • Resistance
      (Ω)
      0.0497
    • Body Glass
    • MSL Contact Littelfuse
    • Opening Fast-Acting (F)
    • VDC (V) 125
    • Min Operating Temperature -60
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Catalog # 0224003.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 4.62
    • Resistance
      (Ω)
      0.0317
    • Body Glass
    • MSL Contact Littelfuse
    • Opening Fast-Acting (F)
    • VDC (V) 125
    • Min Operating Temperature -60
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Catalog # 0224004.
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 9.4
    • Resistance
      (Ω)
      0.024
    • Body Glass
    • MSL Contact Littelfuse
    • Opening Fast-Acting (F)
    • Min Operating Temperature -60
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Catalog # 0224005.
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 17
    • Resistance
      (Ω)
      0.0186
    • Body Glass
    • MSL Contact Littelfuse
    • Opening Fast-Acting (F)
    • Min Operating Temperature -60
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Order Sample
    • Catalog # 0224006.
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 40
    • Resistance
      (Ω)
      0.013
    • Body Glass
    • MSL Contact Littelfuse
    • Opening Fast-Acting (F)
    • Min Operating Temperature -60
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Order Sample
    • Catalog # 0224007.
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 40
    • Resistance
      (Ω)
      0.013
    • Body Glass
    • MSL Contact Littelfuse
    • Opening Fast-Acting (F)
    • Min Operating Temperature -60
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Order Sample
    • Catalog # 0224008.
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 56
    • Resistance
      (Ω)
      0.0107
    • Body Glass
    • MSL Contact Littelfuse
    • Opening Fast-Acting (F)
    • Min Operating Temperature -60
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 022401.5
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.8
    • Resistance
      (Ω)
      0.0712
    • Body Glass
    • MSL Contact Littelfuse
    • Opening Fast-Acting (F)
    • VDC (V) 125
    • Min Operating Temperature -60
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Order Sample
    • Catalog # 0224010.
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 116
    • Resistance
      (Ω)
      0.00745
    • Body Glass
    • MSL Contact Littelfuse
    • Opening Fast-Acting (F)
    • Min Operating Temperature -60
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Order Sample
    • Catalog # 022402.5
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 3.82
    • Resistance
      (Ω)
      0.0372
    • Body Glass
    • MSL Contact Littelfuse
    • Opening Fast-Acting (F)
    • VDC (V) 125
    • Min Operating Temperature -60
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Check Stock
    • Catalog # 022403.5
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 6.7
    • Resistance
      (Ω)
      0.0265
    • Body Glass
    • MSL Contact Littelfuse
    • Opening Fast-Acting (F)
    • VDC (V) 125
    • Min Operating Temperature -60
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Check Stock Order Sample