background-waves

0672001.

Product Status| Not for New Designsi

0672001.

FUSE 3.6X10MM UL GLASS FA 1A PT | Series: 672
info

NOT RECOMMENDED FOR NEW DESIGN. PLEASE USE THE 874 Series.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.508
Resistance (Ω)
0.105599999
Body
Glass
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Interrupt Amperage 1
50
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -1
250
  • Designed to UL/CSA 248 Standard.
  • Fast-Acting, glass body fuse in a compact package.
  • This space saving fuse is ideally suited for lighting, power supply,and adapter applications.

0672001. Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0672001.DRT4FUSE 3.6X10MM UL GLASS FA 1A PT TRRoHSNoYes
0672001.MXEFUSE 3.6X10MM UL GLASS FA 1A PTRoHSNoYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.