672

0672002.

  • Electrical Characteristics
    • Catalog # 0672002.
    • Body Glass
    • Nominal Melting I2T (A2sec) 2.27
    • Nominal Cold Resistance (Ohms) 0.037799999
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Replaced By Part Number 0874002.MXEP
      0874002.MRET1P
    • Operating Temperature -55° to 125°C