672

0672008.

  • Electrical Characteristics
    • Catalog # 0672008.
    • Body Glass
    • Nominal Melting I2T (A2sec) 33.200001
    • Nominal Cold Resistance (Ohms) 0.0088
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Operating Temperature -55° to 125°C