672

0672.800

  • Electrical Characteristics
    • Catalog # 0672.800
    • Body Glass
    • Nominal Melting I2T (A2sec) 0.304
    • Nominal Cold Resistance (Ohms) 0.1215
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Replaced By Part Number 0874.800MRET1P
      0874.800MXEP
    • Operating Temperature -55° to 125°C