674

0674005.

  • Electrical Characteristics
    • Catalog # 0674005.
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 15.9
    • Nominal Cold Resistance (Ohms) 0.0144
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 0674005.
    • Replaced By Part Number 0874005.MXEP
      0874005.MRET1P
    • Operating Temperature -55° to 125°C