675

0675001.

  • Electrical Characteristics
    • Catalog # 0675001.
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 1.22
    • Nominal Cold Resistance (Ohms) 0.093000002
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Partner ECAD Models 0675001.
    • Replaced By Part Number 0875001.MRET1P
      0875001.MXEP
    • Operating Temperature -55° to 125°C