676

0676004.

  • Electrical Characteristics
    • Catalog # 0676004.
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 14.6
    • Nominal Cold Resistance (Ohms) 1.4E-05
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 0676004.
    • Replaced By Part Number 0876004.MXEP
      0876004.MRET1P
    • Operating Temperature -55° to 125°C