676

067601.6

  • Electrical Characteristics
    • Catalog # 067601.6
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 1.79
    • Nominal Cold Resistance (Ohms) 4.2E-05
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 067601.6
    • Replaced By Part Number 087601.6MRET1P
      087601.6MXEP
    • Operating Temperature -55° to 125°C