676

0676.100

  • Electrical Characteristics
    • Catalog # 0676.100
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 0.0016
    • Nominal Cold Resistance (Ohms) 0.0033
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 0676.100
    • Operating Temperature -55° to 125°C