677

0677.250

  • Electrical Characteristics
    • Catalog # 0677.250
    • Ampere Rating (A) 0.25
    • Body Ceramic Body
    • Nominal Melting I2T (A2sec) 0.312
    • Interrupting Rating 35A@250VAC
    • Min Operating Temp °C -55
    • Max Operating Temp (°C) 125
    • Nominal Cold Resistance (Ohms) 0.00063
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Package Size 3.6x10mm
    • VAC (V) 250