874

087406.3

  • Electrical Characteristics
    • Catalog # 087406.3
    • Ampere Rating (A) 6.3
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 22.9
    • Interrupting Rating 50A@250VAC
    • Marking Code MX
    • Min Operating Temp °C -55
    • Max Operating Temp (°C) 125
    • Nominal Cold Resistance (Ohms) 0.01074
    • Opening Fast-Acting (F)
    • Package Size 3.6 x 10mm
    • VAC (V) 250