875

0875.200

  • Electrical Characteristics
    • Catalog # 0875.200
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 0.0086
    • Nominal Cold Resistance (Ohms) 0.921
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Partner ECAD Models 0875.200
    • Operating Temperature -55° to 125°C