3.6x10mm Cartridge Fuses

877

  • Electrical Characteristics
    • Catalog # 0877002.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 24.6
    • Resistance
      (Ω)
      0.035
    • Body Ceramic
    • Min Operating Temp (°C) -55
    • Max Operating Temp (°C) 125
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0877004.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 143.4
    • Resistance
      (Ω)
      0.0167
    • Body Ceramic
    • Min Operating Temp (°C) -55
    • Max Operating Temp (°C) 125
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 087706.3
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 190
    • Resistance
      (Ω)
      0.0087
    • Body Ceramic
    • Min Operating Temp (°C) -55
    • Max Operating Temp (°C) 125
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 08773.15
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 67.6
    • Resistance
      (Ω)
      0.02
    • Body Ceramic
    • Min Operating Temp (°C) -55
    • Max Operating Temp (°C) 125
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Datasheet
    • Check Stock Order Sample