231

23116300009

  • Electrical Characteristics
    • Catalog # 23116300009
    • Nominal Cold Resistance (Ohms) 5
    • Opening Very Fast-Acting (FF)
    • VAC (V) 500
    • VDC (V) 500
    • Partner ECAD Models 23116300009
    • Minimum Operating Temperature -55
    • Operating Temperature Maximum Celsius 125