312

0312035.

  • Electrical Characteristics
    • Catalog # 0312035.
    • Ampere Rating (A) 35
    • Body Glass Body
    • Interrupting Rating 300A@32VAC
    • Marking Code VX
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 0.0013
    • Opening Fast-Acting (F)
    • Min Operating Temp °C -55
    • Max Operating Temp (°C) 125
    • Package Size 3AB/3AG (6.3x32mm)
    • VAC (V) 32